Vertiv™ Liebert® Trinergy™ Cube UPS
Liebert® Trinergy™ Cube is the latest large modular UPS offering by Vertiv. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Government
- Telecom
- Healthcare
- Manufacturing
Vertiv™ Liebert® Trinergy™ Cube UPS
Liebert® Trinergy™ Cube is the latest large modular UPS offering by Vertiv. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Government
- Telecom
- Healthcare
- Manufacturing
Specifications
Liebert® Trinergy™ Cube is the latest modular UPS offering by Vertiv, delivering unsurpassed performance to medium and large data centers. With one million kW of power installed since 2015, Liebert® Trinergy™ Cube is now available in North America with capacities up to 1600 kW. Ready to evolve with growing business demands, it offers the highest level of power availability, reduced TCO, and minimum energy consumption. The compact 400kVA core allows Liebert® Trinergy™ Cube to scale up to 1600 kW as power demand increases. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. Scalability coupled with flexible layout and wiring options yields greater configuration flexibility for a variety of site power architectures. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
Trinergy Cube 400 kW Core
|
||||||||
---|---|---|---|---|---|---|---|---|
400 kVA / 400 kW | 480 VAC | 480 VAC | up to 99% (Dynamic Online) | 3ph + PE | 1956 | 680 | 916 | 590 |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.